500Eh, 510Eh AXIS#.SM.*
The following tables specify the CANopen mapping for the axis specific service motion objects.
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 500Eh | 0h | Unsigned8 | - | - | Read only | No |
AXIS1.SM.I1 | 500Eh | 1h | Signed32 | 1000:1 | - | Read/Write | No |
AXIS1.SM.I2 | 500Eh | 2h | Signed32 | 1000:1 | - | Read/Write | No |
AXIS1.SM.MODE | 500Eh | 3h | Unsigned16 | - | - | Read/Write | No |
AXIS1.SM.T1 | 500Eh | 4h | Unsigned16 | - | - | Read/Write | No |
AXIS1.SM.T2 | 500Eh | 5h | Unsigned16 | - | - | Read/Write | No |
AXIS1.SM.V1 | 500Eh | 6h | Signed32 | - | Velocity | Read/Write | No |
AXIS1.SM.V2 | 500Eh | 7h | Signed32 | - | Velocity | Read/Write | No |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 510Eh | 0h | Unsigned8 | - | - | Read only | No |
AXIS2.SM.I1 | 510Eh | 1h | Signed32 | 1000:1 | - | Read/Write | No |
AXIS2.SM.I2 | 510Eh | 2h | Signed32 | 1000:1 | - | Read/Write | No |
AXIS2.SM.MODE | 510Eh | 3h | Unsigned16 | - | - | Read/Write | No |
AXIS2.SM.T1 | 510Eh | 4h | Unsigned16 | - | - | Read/Write | No |
AXIS2.SM.T2 | 510Eh | 5h | Unsigned16 | - | - | Read/Write | No |
AXIS2.SM.V1 | 510Eh | 6h | Signed32 | - | Velocity | Read/Write | No |
AXIS2.SM.V2 | 510Eh | 7h | Signed32 | - | Velocity | Read/Write | No |